For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AJF - Swage nipple
Bill of material
PN 08 AJF 10
DES
Identifier
PN 08 AJF 10
DN
Diameter DN
8 mm
S
Size
5
HS
Inch
5/16"
G1
Thread G1
UN 11/16" -16
L1
Length L1
51.5 mm
S1
Width across flats S1
21.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.